Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
200 CI-20
ORDERNO
Article-number
200 CI-20
WDAB
Wheel-Ø A x width B
200x45 mm
LC
Load capacity
1300 kg
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Plain bearing + grease nipple
BD
Bore diameter
20.0 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси